Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
17000
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Height of Item (mm)
2140
Height of Item (in)
84.3125
Width of Item (mm)
900
Width of Item (in)
35.4375
Max. Door Height (mm)
1930
Max. Door Height (in)
76
Max. Door Width (mm)
680
Max. Door Width (in)
26.75
Max. Door Weight (kg)
75
Max. Door Weight (lbs)
165
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N