Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
19000
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Height of Item (mm)
2365
Height of Item (in)
93.125
Width of Item (mm)
750
Width of Item (in)
29.5625
Max. Door Height (mm)
1930
Max. Door Height (in)
76
Max. Door Width (mm)
680
Max. Door Width (in)
26.75
Max. Door Weight (kg)
75
Max. Door Weight (lbs)
165
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N