Product Description
- Square Cover Plate (sold separately) to hide screws on HGS3D-S160SH Hinge.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
60
Height of Item (mm)
48.5
Height of Item (in)
1.9375
Width of Item (mm)
29.3
Width of Item (in)
1.1875
Holes
1
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 x 6.5 Stainless Steel Flat Head Screws 2.5mm Hex Drive
Is NSF Compliant
N
Is Accessory
Yhttps://sugatsune-prod.s3.amazonaws.com/DAMRoot/Original/10001\HGS3D%20Hinges.HGS3DS160SHRDPLATE.CAD.2Ddwg.dwg
Downloadable Files