Image coming soon
PXB-GN05-101G-GWT

RUBBER HOOK COVER - PXB-GN05-101G-GWT

MSRP:
$8.40
Product Specifications
Material
Silicone Rubber
Finish
White
Weight of Item (g)
6.2
Length or Depth of Item when closed (mm)
35.3
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
17
Width of Item (in)
0.6875
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

Image coming soon

$8.40
Image coming soon

$8.40
Image coming soon

$8.40
Image coming soon

$8.40
Image coming soon

$8.40