Product Specifications
Material
Silicone Rubber
Finish
Beige
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
75
Height of Item (in)
3
Width of Item (mm)
25
Width of Item (in)
1
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N