Product Specifications
Material
Silicone Rubber
Finish
Blue
Weight of Item (g)
17
Length or Depth of Item when closed (mm)
63.1
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
75.4
Height of Item (in)
3
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N