Product Specifications
Material
Silicone Rubber
Finish
Red
Weight of Item (g)
24
Length or Depth of Item when closed (mm)
49.9
Length or Depth of Item when closed (in)
2
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
69.2
Width of Item (in)
2.75
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N