Product Description
- Magnetic type
- Simple and safe design
- Available in wide range of colors
Product Specifications
Material
Silicone Rubber, Zinc Alloy
Finish
Orange, Plain
Weight of Item (g)
33
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
17
Width of Item (in)
0.6875
Load Capacity (kg)
1.1
Load Capacity (lbs)
2.4
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files