Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
109
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Length or Depth of Item when open (mm)
108.6
Length or Depth of Item when open (in)
4.3125
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
108.6
Width of Item (in)
4.3125
CC Length (mm)
101.6
CC Length (in)
4
Handle Depth (mm)
32
Handle Depth (in)
1.25
Bar Diameter (mm)
7
Bar Diameter (in)
0.25
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
#8-32 X 1
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files