ESR-DC4513-10

STAINLESS STEEL 45MM DETENT SLIDE 10" - ESR-DC4513-10

MSRP:
$28.80 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Stainless steel runners and ball bearings
  • Full extension
  • Front disconnect
  • Positive stop
  • Hold-in detent
  • Non-handed
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
603
Length or Depth of Item when closed (mm)
250
Length or Depth of Item when closed (in)
9.875
Length or Depth of Item when open (mm)
500
Length or Depth of Item when open (in)
19.6875
Height of Item (mm)
44.7
Height of Item (in)
1.8125
Width of Item (mm)
12.7
Width of Item (in)
0.5
Load Capacity (kg/pr)
52
Load Capacity (lbs/pr)
115
Slide Length (mm)
250
Slide Length (in)
9.84251968503937
Travel Length (mm)
250
Travel Length (in)
9.84251968503937
Profile Width (mm)
12.7
Profile Width (in)
0.5
Profile Height (mm)
44.7
Profile Height (in)
1.75984251968504
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL 45MM DETENT SLIDE 12" - ESR-DC4513-12

$33.60
STAINLESS STEEL 45MM DETENT SLIDE 28" - ESR-DC4513-28

$66.00
STAINLESS STEEL 45MM DETENT SLIDE 16" - ESR-DC4513-16

$42.00
STAINLESS STEEL 45MM DETENT SLIDE 26" - ESR-DC4513-26

$62.40
STAINLESS STEEL 45MM DETENT SLIDE 22" - ESR-DC4513-22

$54.00
STAINLESS STEEL 45MM DETENT SLIDE 20" - ESR-DC4513-20

$49.20
STAINLESS STEEL 45MM DETENT SLIDE 18" - ESR-DC4513-18

$45.60
STAINLESS STEEL 45MM DETENT SLIDE 24" - ESR-DC4513-24

$57.60