ESR-DC4513-20

STAINLESS STEEL 45MM DETENT SLIDE 20" - ESR-DC4513-20

MSRP:
$49.20
Product Description
  • Stainless steel runners and ball bearings
  • Full extension
  • Front disconnect
  • Positive stop
  • Hold-in detent
  • Non-handed
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
1373
Length or Depth of Item when closed (mm)
500
Length or Depth of Item when closed (in)
19.6875
Length or Depth of Item when open (mm)
1000
Length or Depth of Item when open (in)
39.375
Height of Item (mm)
44.7
Height of Item (in)
1.8125
Width of Item (mm)
12.7
Width of Item (in)
0.5
Load Capacity (kg/pr)
44
Load Capacity (lbs/pr)
97
Slide Length (mm)
500
Slide Length (in)
19.6850393700787
Travel Length (mm)
500
Travel Length (in)
19.6850393700787
Profile Width (mm)
12.7
Profile Width (in)
0.5
Profile Height (mm)
44.7
Profile Height (in)
1.75984251968504
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL 45MM DETENT SLIDE 10" - ESR-DC4513-10

$28.80
STAINLESS STEEL 45MM DETENT SLIDE 22" - ESR-DC4513-22

$54.00
STAINLESS STEEL 45MM DETENT SLIDE 16" - ESR-DC4513-16

$42.00
STAINLESS STEEL 45MM DETENT SLIDE 26" - ESR-DC4513-26

$62.40
STAINLESS STEEL 45MM DETENT SLIDE 14" - ESR-DC4513-14

$37.20