ESR-SC4513-22

STAINLESS STEEL 45MM SOFTCLOSE SLIDE 22" - ESR-SC4513-22

MSRP:
$70.80 USD
Quantity:
Product Description
  • Soft close feature for smooth, silent movement
  • Stainless steel runners and ball bearings
  • Full extension
  • Front disconnect
  • Positive stop
  • Hold-in detent 700 g-f (1.5 lb) max
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
1472
Length or Depth of Item when closed (mm)
550
Length or Depth of Item when closed (in)
21.6875
Length or Depth of Item when open (mm)
1100
Length or Depth of Item when open (in)
43.3125
Height of Item (mm)
44.7
Height of Item (in)
1.8125
Width of Item (mm)
12.7
Width of Item (in)
0.5625
Load Capacity (kg/pr)
34
Load Capacity (lbs/pr)
75
Slide Length (mm)
550
Slide Length (in)
21.6535433070866
Travel Length (mm)
550
Travel Length (in)
21.6535433070866
Profile Width (mm)
12.7
Profile Width (in)
0.5
Profile Height (mm)
44.7
Profile Height (in)
1.75984251968504
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
Y
Non-Handed
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL 45MM SOFTCLOSE SLIDE 24" - ESR-SC4513-24

$75.60
STAINLESS STEEL 45MM SOFTCLOSE SLIDE 26" - ESR-SC4513-26

$79.20
STAINLESS STEEL 45MM SOFTCLOSE SLIDE 20" - ESR-SC4513-20

$67.20
STAINLESS STEEL 45MM SOFTCLOSE SLIDE 28" - ESR-SC4513-28

$84.00
STAINLESS STEEL 45MM SOFTCLOSE SLIDE 16" - ESR-SC4513-16

$57.60
STAINLESS STEEL 45MM SOFTCLOSE SLIDE 18" - ESR-SC4513-18

$62.40
STAINLESS STEEL 45MM DETENT SLIDE 22" - ESR-DC4513-22

$54.00
STAINLESS STEEL 38MM SLIDE 22" - ESR-3813-22

$43.20
STAINLESS STEEL DRAWER SLIDE - ESR-8-22

$59.40