Product Description
- • Stainless steel bracket with soft and sleek design.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
23
Length or Depth of Item when closed (mm)
45
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
13
Width of Item (in)
0.5625
Load Capacity (kg)
5
Load Capacity (lbs)
11
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files