Product Description
- Stainless steel bracket with soft and sleek design.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
36
Length or Depth of Item when open (mm)
60
Length or Depth of Item when open (in)
2.375
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
15
Width of Item (in)
0.625
Load Capacity (kg)
4
Load Capacity (lbs)
9
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files