Product Description
- Stainless steel angle bracket for applications where corrosion is an issue
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
106
Length or Depth of Item when open (mm)
50
Length or Depth of Item when open (in)
2
Height of Item (mm)
90
Height of Item (in)
3.5625
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
13
Load Capacity (lbs)
28
Holes
5
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files