Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
115
Length or Depth of Item when closed (mm)
18.5
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
101
Height of Item (in)
4
Width of Item (mm)
22.5
Width of Item (in)
0.9375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files