Product Description
- Has a safety lock to prevent accidental release
- Push safety button and lift to release
- Screws not included. Recommended screw size M4
Product Specifications
Material
304 Stainless Steel
Finish
Satin, Polished
Weight of Item (g)
190
Length or Depth of Item when closed (mm)
19.5
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
100
Height of Item (in)
3.9375
Width of Item (mm)
52
Width of Item (in)
2.0625
Load Capacity (kg)
80
Load Capacity (lbs)
176
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files