STF-80

STAINLESS STEEL DRAW LATCH - STF-80

MSRP:
$48.00
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
110
Length or Depth of Item when closed (mm)
19.5
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
33
Width of Item (in)
1.3125
Load Capacity (kg)
80
Load Capacity (lbs)
176
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or # 8 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL DRAW LATCH - STF-82L

$46.50
STAINLESS STEEL DRAW LATCH - STF-100

$63.70
STAINLESS STEEL DRAW LATCH WITH OVAL HOLE - STF-40-1

$14.50