Product Description
- Full Extension
- Positive Stop
- Non Handed
- Heavy Duty
- Sold by each
Product Specifications
Material
304 Stainless Steel, Polyamide
Finish
Plain
Weight of Item (g)
4710
Length or Depth of Item when closed (mm)
1000
Length or Depth of Item when closed (in)
39.375
Length or Depth of Item when open (mm)
2036
Length or Depth of Item when open (in)
80.1875
Height of Item (mm)
74
Height of Item (in)
2.9375
Width of Item (mm)
27
Width of Item (in)
1.125
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Slide Length (mm)
1000
Slide Length (in)
39.375
Travel Length (mm)
1036
Travel Length (in)
40.8125
Profile Width (mm)
27
Profile Width (in)
1.0625
Profile Height (mm)
45
Profile Height (in)
1.75
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
3 mm and 4 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files