Product Description
- Space-saving, undermount design for narrow spaces
- Includes 1" (3.5 × 25) long screws.
Product Specifications
Material
430 Stainless Steel
Finish
Satin
Weight of Item (g)
400
Length or Depth of Item when closed (mm)
330
Length or Depth of Item when closed (in)
13
Length or Depth of Item when open (mm)
545
Length or Depth of Item when open (in)
21.5
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
5
Load Capacity (lbs)
11
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files