Product Description
- Space-saving, undermount design for narrow spaces
- Includes 1" (3.5 × 25) long screws.
Product Specifications
Material
430 Stainless Steel
Finish
Satin
Weight of Item (g)
440
Length or Depth of Item when closed (mm)
360
Length or Depth of Item when closed (in)
14.1875
Length or Depth of Item when open (mm)
598
Length or Depth of Item when open (in)
23.5625
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
5
Load Capacity (lbs)
11
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 25 mm
Fasteners Type
Self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files