Product Description
- Weld studs carbon steel/copper flash type.
- Made of high quality stainless steel for corrosion resistance.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
68
Length or Depth of Item when open (mm)
16
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
62
Height of Item (in)
2.5
Width of Item (mm)
121
Width of Item (in)
4.8125
Handle Depth (mm)
16
Handle Depth (in)
0.625
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5
Fasteners Type
Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files