Product Description
- Compensates for uneven of floors
- Include glide base
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate
Weight of Item (g)
21
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
37.5
Height of Item (in)
1.5
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg)
110
Load Capacity (lbs)
242
Automatic Height Adjustment
N
Base Swivel (deg)
30
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M8 X 1.25 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files