Product Description
- Compensates for uneven of floors
- Include glide base
Product Specifications
Material
Steel
Finish
Clear Zinc Chromate
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
320
Load Capacity (lbs)
704
Automatic Height Adjustment
N
Base Swivel (deg)
30
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
M12 x 1.75 Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files