Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
174
Length or Depth of Item when closed (mm)
37
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
180
Width of Item (in)
7.125
CC Length (mm)
172
CC Length (in)
6.75
Handle Depth (mm)
37
Handle Depth (in)
1.4375
Bar Diameter (mm)
14 X 8
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 28
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files