FT-100

STAINLESS STEEL HANDLE - FT-100

MSRP:
$42.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • 304 Stainless steel handle pull
  • Rounded sides with visible screw holes
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Length or Depth of Item when open (mm)
25
Length or Depth of Item when open (in)
1
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
100
Width of Item (in)
3.9375
CC Length (mm)
88
CC Length (in)
3.4375
Handle Depth (mm)
25
Handle Depth (in)
1
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 X 20 mm
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL FOLDING HANDLE - HK-100

$42.80