Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
60
Length or Depth of Item when open (mm)
26
Length or Depth of Item when open (in)
1.0625
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
124
Width of Item (in)
4.9375
CC Length (mm)
110
CC Length (in)
4.3125
Handle Depth (mm)
26
Handle Depth (in)
1
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files