Product Description
- Ideal for harsh and high corrosive environments
- Compliant with SEMI S8-0701 guideline.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
295
Length or Depth of Item when closed (mm)
56
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
172.8
Width of Item (in)
6.8125
CC Length (mm)
150
CC Length (in)
5.875
Handle Depth (mm)
56
Handle Depth (in)
2.1875
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files