MG-190

STAINLESS STEEL HANDLE - MG-190

MSRP:
$115.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Ideal for harsh and high corrosive environments
  • Compliant with SEMI S8-0701 guideline.
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
460
Length or Depth of Item when closed (mm)
63
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
216.7
Width of Item (in)
8.5625
CC Length (mm)
190
CC Length (in)
7.5
Handle Depth (mm)
63
Handle Depth (in)
2.5
Bar Diameter (mm)
18
Bar Diameter (in)
0.6875
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
6 mm Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL HANDLE - EC-Y-190

$144.90