PP-L

STAINLESS STEEL HINGE - PP-L

MSRP:
$6.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
22
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
5
Height of Item (in)
0.25
Width of Item (mm)
61
Width of Item (in)
2.4375
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (in)
17.6875
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL TORQUE HINGE - HG-ITS35

$29.70