Product Description
- Chamfered edges prevent injury
- Ceiling hook
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
42.5
Length or Depth of Item when closed (mm)
45.7
Length or Depth of Item when closed (in)
1.8125
Height of Item (mm)
43.5
Height of Item (in)
1.75
Width of Item (mm)
40.7
Width of Item (in)
1.625
Load Capacity (kg)
15.3181818181818
Load Capacity (lbs)
33.7
Undermount Hook
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25
Fasteners Type
Screw,,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files