CH-L

STAINLESS STEEL HOOK - CH-L

MSRP:
$15.50 USD
(No reviews yet) Write a Review
Contact Us
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
18.5
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
33
Height of Item (in)
1.3125
Width of Item (mm)
10
Width of Item (in)
0.4375
Load Capacity (kg)
8
Load Capacity (lbs)
17.6
For Drywall
N
Undermount Hook