CH-S

STAINLESS STEEL HOOK - CH-S

MSRP:
$15.00 USD
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
Mirror
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
27
Height of Item (in)
1.125
Width of Item (mm)
9
Width of Item (in)
0.375
Load Capacity (kg)
5
Load Capacity (lbs)
11
For Drywall
N
Undermount Hook