Product Description
- Hook arm protrudes out 50 mm (2").
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
55
Width of Item (in)
2.1875
Load Capacity (kg)
10
Load Capacity (lbs)
22
Undermount Hook
Y
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 20
Fasteners Type
Wood Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files