Product Description
- 4mm thick material designed for excellent durability
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
53
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
18
Width of Item (in)
0.75
Load Capacity (kg)
8
Load Capacity (lbs)
17.6
Multi-Prong Hook
N
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files