Product Description
- Rotates 360 Degree
- Can be mounted in various directions
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
33
Length or Depth of Item when closed (mm)
49
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
39
Height of Item (in)
1.5625
Width of Item (mm)
38
Width of Item (in)
1.5
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
Y
Range of Motion (degree)
360
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files