Product Description
- Load capacity: 16kg (35lbs)
- Anti-rotation pin prevents hook from turning.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
29
Height of Item (in)
1.1875
Width of Item (mm)
9
Width of Item (in)
0.375
Load Capacity (kg)
16
Load Capacity (lbs)
35
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files