Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
38
Width of Item (in)
1.5
Diameter (mm)
38
Diameter (in)
1.5
Mounting Type
Back Mount
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 30
Fasteners Type
Maching screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files