Product Description
- Double structure of cover/bolt and base allow easy height adjustment without lifting the leg
- Swivels approximately 10° to compensate for uneven floors
- 304 stainless steel construction is ideal for humid environments or application where corrosion is an issue
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
79
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
96
Height of Item (in)
3.8125
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg)
200
Load Capacity (lbs)
440
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M10 x 1.5
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files