Product Description
- Holds lid or panel in fully opened position
- Lift up lid to release
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
- Load Capacity : 15 kg (33 lbs)/each
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Length or Depth of Item when open (mm)
138
Length or Depth of Item when open (in)
5.4375
Height of Item (mm)
234
Height of Item (in)
9.25
Width of Item (mm)
26.5
Width of Item (in)
1.0625
Min. Door Height (mm)
250
Min. Door Height (in)
9.8125
Max. Door Weight (kg)
33
Min. Door Weight (lbs)
15
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
75
Hold Open Angle (?)
75
Hold Open Catch
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files