Product Description
- Holds lid or panel in fully opened position
- Lift up lid to release
- Can be installed individually or in pairs
- Non-Handed : Can be installed on left or right side
- Load Capacity : 15 kg (33 lbs)/each
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
150
Length or Depth of Item when closed (mm)
46
Length or Depth of Item when closed (in)
1.8125
Length or Depth of Item when open (mm)
136
Length or Depth of Item when open (in)
5.375
Height of Item (mm)
234
Height of Item (in)
9.25
Width of Item (mm)
26.5
Width of Item (in)
1.0625
Max. Door Height (mm)
500
Max. Door Height (in)
19.6875
Min. Door Height (mm)
320
Min. Door Height (in)
12.625
Max. Door Weight (kg)
33
Min. Door Weight (lbs)
15
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M4 or #8 self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files