LB-200

STAINLESS STEEL LID STAY - LB-200

MSRP:
$56.00 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Description
  • Holds lid or panel in fully opened position
  • Lift up lid to release
  • Can be installed individually or in pairs
  • Non-Handed : Can be installed on left or right side
Product Specifications
Material
Zinc Alloy, 304 Stainless Steel
Finish
Chrome, Satin
Weight of Item (g)
234
Length or Depth of Item when closed (mm)
55.5
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
248
Height of Item (in)
9.8125
Width of Item (mm)
32.6
Width of Item (in)
1.3125
Load Capacity (kg)
30
Load Capacity (lbs)
66
Max. Door Weight (kg)
66
Min. Door Weight (lbs)
30
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle
80
Hold Open Angle (?)
80
Hold Open Catch
Y
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files