Product Description
- Not load bearing keeps lids from over extending
- Can be installed individually or in pairs
- Handed: Specific left and right hand mounting
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
13
Length or Depth of Item when closed (mm)
111.6
Length or Depth of Item when closed (in)
4.4375
Height of Item (mm)
22.5
Height of Item (in)
0.9375
Width of Item (mm)
13
Width of Item (in)
0.5625
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files