Product Description
- Not load bearing keeps lids from over extending
- Can be installed individually or in pairs
- Non-Handed: Can be installed on left or right side
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
113
Length or Depth of Item when closed (mm)
337
Height of Item (mm)
40
Width of Item (mm)
15
Hold Open Catch
N
Open/Lift Assist
N
Self-Closing
N
Soft Closing
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.2 mm self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files