Product Description
- Fast, easy placement and removal of panels without without the need for screws.
- Flush locked cam design prevents accidental release during vibration.
- Stainless steel construction for excellent corrosion resistance.
- Component parts stay securely installed on sheet metal.
- Ideal for sheet metal applications, food equipment and assembly/ disassembly of steel enclosures (analysis machine, medical machine, aircraft, machine tool, CNC).
Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
18
Height of Item (mm)
32.9
Height of Item (in)
1.3125
Width of Item (mm)
17
Width of Item (in)
0.6875
Retaining Force (kg)
15
Retaining Force (lbs)
33
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files