Product Specifications
Material
Stainless Steel
Finish
Plain
Weight of Item (g)
18
Height of Item (mm)
34.5
Height of Item (in)
1.375
Width of Item (mm)
17
Width of Item (in)
0.6875
Retaining Force (kg)
15
Retaining Force (lbs)
33
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files