DR-S/S

STAINLESS STEEL RING PULL - DR-S/S

MSRP:
$23.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Made of high-quality stainless steel for corrosion resistance
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
25
Length or Depth of Item when closed (in)
1
Height of Item (mm)
24.5
Height of Item (in)
1
Width of Item (mm)
5.5
Width of Item (in)
0.25
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL RING PULL - DR-L/S

$27.00
STAINLESS STEEL RING PULL - DR-S/M

$23.00
STAINLESS STEEL RING PULL - DR-L/M

$27.00
STAINLESS STEEL BAR PULL - 2647-S

$17.70
STAINLESS STEEL BAR PULL - 3097-S

$14.00
STAINLESS STEEL BAR PULL - 3099-S

$22.60
STAINLESS STEEL BAR PULL - 2650-S

$20.20
STAINLESS STEEL BAR PULL - 2653-S

$27.60
STAINLESS STEEL BAR PULL - 2658-S

$79.10