STBRC

STAINLESS STEEL ROLLER CATCH - STBRC

MSRP:
$8.80 USD
(No reviews yet) Write a Review
Adding to cart… The item has been added
Quantity:
Adding to cart… The item has been added
Product Specifications
Material
304 Stainless Steel, 430 Stainless Steel
Finish
Plain
Weight of Item (g)
18
Length or Depth of Item when closed (mm)
17
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
47
Width of Item (in)
1.875
Pull Out Force (kg)
2.7
Pull Out Force (lbs)
6
Push In Force (kg)
1
Push In Force (lbs)
2.2
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #4 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 211 compliant 7/16/21
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

Stainless Steel Tension Catch - BCTS-50

$51.30
Stainless Steel Tension Catch - BCTS-40

$45.30
Stainless Steel Tension Catch - BCTS-70

$71.00
STAINLESS STEEL ADJUSTABLE TENSION CATCH - BCTS-85J

$118.00
ULTRA THIN STAINLESS STEEL MAGNETIC CATCH - MC-YN015SP

$8.60
STAINLESS STEEL MAGNETIC CATCH NEODYMIUM - MC-YN005-N

$7.50
304 STAINLESS STEEL MAGNETIC CATCH - MC-YC-06

$6.30
EXTRA STRONG STAINLESS STEEL MAGNETIC CATCH - MC0083-N

$16.50
ULTRA THIN STAINLESS STEEL MAGNETIC CATCH - MC-YN016HPP-27

$9.40