Product Description
- Stainless steel BT Series (satin finish) or steel BTW and BTK Series (white or black) available.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
110
Length or Depth of Item when open (mm)
400
Length or Depth of Item when open (in)
15.75
Height of Item (mm)
480
Height of Item (in)
18.9375
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg)
82.5
Load Capacity (lbs)
181
Holes
8
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 / 5 x 40 / 5 x 50
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files