SPH-5

STAINLESS STEEL SHELF SUPPORT - SPH-5

MSRP:
$5.30
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
8
Length or Depth of Item when closed (mm)
24.6
Length or Depth of Item when closed (in)
1
Length or Depth of Item when closed (mm)
24.6
Length or Depth of Item when open (in)
1
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL SHELF BRACKET - SPH-20

$1.30
STAINLESS STEEL SHELF STANDARD - SPH-1820

$15.70
HEAVY DUTY SHELF SUPPORT - SPHL-30

$2.00